IESNA:LM-63-2002
[TEST]P948851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32186
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4425.9 4759.6 5117.9 5478 5753.9 5922.9 6025.7 6083.4 6147.1 6221
6316.1 6445.2 6619.2 6824.7 7074.4 7494.7 8129.9 8972.3 10012.5 11313.4
13018.6 14975.9 17059.7 18955.1 20100.6 19518.9 18354.7 16794.8 14920.7 12687.4
9862.2 7046.4 4611.8 2680.8 1179.5 365.1 0
4425.9 4777.6 5180.9 5580.5 5875.2 6054.4 6139.1 6160 6173.8 6186
6205.7 6247.8 6324.9 6421.7 6581.2 6914.6 7499 8346.3 9450.2 10766.4
12342.8 14157.6 16251.3 18514.9 20784.4 21387.3 20108.2 18462.6 16734.7 14769
12016.7 9057.5 6303.9 3837.6 1793.4 571.5 0
4425.9 4795.7 5244.1 5683 5996.5 6185.7 6252.4 6236.6 6200.6 6151
6095.3 6050.3 6030.8 6018.9 6088.2 6334.4 6868.1 7720.3 8887.7 10219.2
11667.2 13339.5 15442.9 18074.5 21468.3 23255.6 21861.8 20130.3 18548.8 16850.8
14171.2 11068.9 7995.7 4994.5 2407.4 777.8 0
4425.9 4821.4 5306.6 5775.2 6104.7 6283.5 6313.7 6237.8 6119.9 5983.9
5841.6 5714.2 5617.1 5550.8 5600.4 5891.2 6538.4 7530.4 8804 10202.2
11670.1 13256.8 15120.4 17427.6 20665 23165.1 22208.7 20293 18621.5 16903.2
14364.7 11345.7 8339.8 5378.8 2734.3 960.2 0
4425.9 4847 5369.3 5867.4 6212.8 6381 6375.2 6238.8 6039.3 5816.8
5587.9 5378.3 5203.3 5082.8 5112.8 5447.9 6208.8 7340.5 8720.1 10185.2
11673 13174 14797.9 16780.9 19861.6 23074.4 22555.5 20455.6 18694.4 16955.3
14558.1 11622.5 8683.9 5763.3 3061.2 1142.6 0
4425.9 4862.3 5403.2 5922.9 6278.4 6428.5 6376.9 6170 5887.4 5593.5
5316.6 5077.7 4890.2 4788.4 4908.3 5434.7 6441.4 7848 9533.1 11358.1
13184.5 14979.5 16807.4 18809.9 21781.8 24833.3 24790.9 22784.6 20777.2 18584.8
15825.9 12586.3 9411.8 6264.3 3472.9 1348.5 0
4425.9 4877.6 5437.2 5978.5 6343.6 6476.1 6378.6 6101.3 5735.6 5370.1
5045.4 4777.1 4577 4494.1 4704 5421.4 6674.1 8355.5 10346.2 12530.6
14696 16785 18816.7 20838.9 23701.9 26592.5 27026.4 25113.6 22859.9 20214.4
17093.7 13550.1 10139.4 6765.3 3884.4 1554.3 0
4425.9 4885.3 5457.8 6008.5 6372.8 6492 6361.6 6038.2 5625 5231.9
4900 4634.1 4444.4 4390 4679.8 5532.5 6944.1 8846.6 11153.3 13712.2
16255.6 18714.6 21117.1 23444.4 26491.6 29246.6 29600.1 27698.3 25084.2 21880.3
18266.4 14381.8 10576.2 6947.5 3987.9 1563.1 0
4425.9 4892.9 5478.5 6038.4 6401.9 6508 6344.6 5975.1 5514.5 5093.6
4755 4491.2 4311.7 4285.7 4655.5 5643.6 7214.2 9337.8 11960.5 14893.5
17815.2 20644.1 23417.4 26049.9 29281.3 31900.6 32173.5 30283 27308.3 23546
19439.1 15213.7 11012.8 7129.6 4091.3 1571.8 0
4425.9 4889.5 5494.1 6052.9 6412.9 6509.7 6324.6 5930.6 5446.5 5018.6
4684 4424.2 4249.2 4240.7 4651.7 5701.3 7348.7 9626.1 12450.5 15587.3
18758.1 21774.3 24761.7 27716.8 31082.9 33565.8 33591.3 31393.7 27925.7 23608.5
19124.9 14673.6 10144.1 6446.9 3544.4 1319.6 0
4425.9 4892.9 5478.5 6038.4 6401.9 6508 6344.6 5975.1 5514.5 5093.6
4755 4491.2 4311.7 4285.7 4655.5 5643.6 7214.2 9337.8 11960.5 14893.5
17815.2 20644.1 23417.4 26049.9 29281.3 31900.6 32173.5 30283 27308.3 23546
19439.1 15213.7 11012.8 7129.6 4091.3 1571.8 0
4425.9 4885.3 5457.8 6008.5 6372.8 6492 6361.6 6038.2 5625 5231.9
4900 4634.1 4444.4 4390 4679.8 5532.5 6944.1 8846.6 11153.3 13712.2
16255.6 18714.6 21117.1 23444.4 26491.6 29246.6 29600.1 27698.3 25084.2 21880.3
18266.4 14381.8 10576.2 6947.5 3987.9 1563.1 0
4425.9 4877.6 5437.2 5978.5 6343.6 6476.1 6378.6 6101.3 5735.6 5370.1
5045.4 4777.1 4577 4494.1 4704 5421.4 6674.1 8355.5 10346.2 12530.6
14696 16785 18816.7 20838.9 23701.9 26592.5 27026.4 25113.6 22859.9 20214.4
17093.7 13550.1 10139.4 6765.3 3884.4 1554.3 0
4425.9 4862.3 5403.2 5922.9 6278.4 6428.5 6376.9 6170 5887.4 5593.5
5316.6 5077.7 4890.2 4788.4 4908.3 5434.7 6441.4 7848 9533.1 11358.1
13184.5 14979.5 16807.4 18809.9 21781.8 24833.3 24790.9 22784.6 20777.2 18584.8
15825.9 12586.3 9411.8 6264.3 3472.9 1348.5 0
4425.9 4847 5369.3 5867.4 6212.8 6381 6375.2 6238.8 6039.3 5816.8
5587.9 5378.3 5203.3 5082.8 5112.8 5447.9 6208.8 7340.5 8720.1 10185.2
11673 13174 14797.9 16780.9 19861.6 23074.4 22555.5 20455.6 18694.4 16955.3
14558.1 11622.5 8683.9 5763.3 3061.2 1142.6 0
4425.9 4821.4 5306.6 5775.2 6104.7 6283.5 6313.7 6237.8 6119.9 5983.9
5841.6 5714.2 5617.1 5550.8 5600.4 5891.2 6538.4 7530.4 8804 10202.2
11670.1 13256.8 15120.4 17427.6 20665 23165.1 22208.7 20293 18621.5 16903.2
14364.7 11345.7 8339.8 5378.8 2734.3 960.2 0
4425.9 4795.7 5244.1 5683 5996.5 6185.7 6252.4 6236.6 6200.6 6151
6095.3 6050.3 6030.8 6018.9 6088.2 6334.4 6868.1 7720.3 8887.7 10219.2
11667.2 13339.5 15442.9 18074.5 21468.3 23255.6 21861.8 20130.3 18548.8 16850.8
14171.2 11068.9 7995.7 4994.5 2407.4 777.8 0
4425.9 4777.6 5180.9 5580.5 5875.2 6054.4 6139.1 6160 6173.8 6186
6205.7 6247.8 6324.9 6421.7 6581.2 6914.6 7499 8346.3 9450.2 10766.4
12342.8 14157.6 16251.3 18514.9 20784.4 21387.3 20108.2 18462.6 16734.7 14769
12016.7 9057.5 6303.9 3837.6 1793.4 571.5 0
4425.9 4759.6 5117.9 5478 5753.9 5922.9 6025.7 6083.4 6147.1 6221
6316.1 6445.2 6619.2 6824.7 7074.4 7494.7 8129.9 8972.3 10012.5 11313.4
13018.6 14975.9 17059.7 18955.1 20100.6 19518.9 18354.7 16794.8 14920.7 12687.4
9862.2 7046.4 4611.8 2680.8 1179.5 365.1 0
4425.9 4723.1 5037.3 5344.8 5585.6 5738 5832.9 5887.9 5944 6013.5
6112.6 6251.2 6431.8 6639.1 6896.8 7268.2 7799.8 8495.7 9369.7 10408.7
11654.6 12963.4 14123.7 14946 15151.5 14286.2 13061.9 11604.9 10015.1 8291.6
6315.9 4420.6 2848.1 1648.4 741.5 242.9 0
4425.9 4686.5 4956.6 5211.8 5417.3 5553.2 5640.2 5692.5 5740.7 5805.7
5909.3 6057.1 6244.4 6453.7 6718.9 7041.6 7469.6 8019.2 8726.9 9503.9
10290.5 10950.8 11187.8 10936.9 10202.2 9053.5 7769 6414.9 5109.4 3896
2769.6 1794.8 1084.4 616.2 303.7 120.6 0
4425.9 4647.7 4876.1 5088.9 5254.8 5369.1 5440.4 5474.6 5501.2 5537.2
5602.5 5704.4 5836.3 5974.1 6131 6306.8 6529.9 6821.9 7206 7615.3
7995.1 8241.7 8187.3 7804.9 7093.1 6130.6 5148.7 4186.7 3296.5 2520.2
1829.1 1239.4 798.6 491.2 262.6 108.9 0
4425.9 4608.9 4795.7 4965.9 5092.4 5185 5240.7 5256.7 5261.8 5268.6
5295.4 5351.4 5428.2 5494.4 5543 5571.9 5590.1 5624.5 5685.2 5726.8
5699.6 5532.3 5186.7 4673 3983.9 3207.8 2528.5 1958.5 1483.5 1144.3
888.6 684.1 512.9 366.5 221.6 97.1 0
4425.9 4569.9 4714.7 4846.2 4947.1 5013.5 5043.2 5027.4 4983.9 4930.6
4877.9 4842.8 4826.3 4805.9 4767.6 4701.8 4611.3 4517.9 4431.1 4359.4
4281.3 4149.4 3930.6 3622.2 3221.7 2742.5 2311.3 1896.9 1501.2 1197.5
936.8 716.9 526.5 368.9 220.4 96 0
4425.9 4530.8 4633.9 4726.5 4801.5 4841.9 4845.7 4798.1 4706.1 4592.6
4460.7 4334.1 4224.1 4117.1 3992.4 3831.8 3632.7 3411.6 3177.2 2992.1
2863 2766.6 2674.5 2571.3 2459.5 2277.1 2094 1835 1518.6 1250.8
985 749.8 540.1 371.6 219.1 94.8 0
4425.9 4493.4 4558.3 4621 4676.9 4700.8 4682.3 4601.6 4462.5 4299.3
4117.1 3950.5 3811.2 3691.2 3573.1 3434.2 3268.4 3085.5 2891.2 2737.5
2635.5 2568.2 2519.5 2461.7 2373.4 2219.9 2067 1850.2 1588.6 1350
1096.1 857.7 631.4 438.8 268.3 114.8 0
4425.9 4456.1 4482.7 4515.5 4551.9 4559.7 4518.9 4405.1 4219 4006
3773.7 3566.8 3398.4 3265 3153.8 3036.6 2904.1 2759.4 2605.2 2483
2407.9 2370 2364.4 2352.2 2287.3 2162.8 2040 1865.1 1658.4 1449
1207.2 965.5 722.6 506.1 317.6 135 0
4425.9 4419.9 4411.4 4418.2 4431.8 4433.5 4379.1 4240.7 4027.6 3788.1
3550.4 3363.5 3227.7 3127.5 3039.2 2936.4 2813.3 2675.7 2520.3 2373.4
2263.9 2204.4 2210.4 2216.3 2197.6 2151.8 2041.4 1861.4 1658.4 1465.7
1283.9 1092 873.8 635.2 413.5 174.9 0
4425.9 4379.7 4340.9 4327 4333.8 4342.3 4306.1 4195.7 4015.7 3811.4
3613.2 3440 3287.6 3154.1 3028.1 2896 2751.3 2597.6 2444.7 2308.4
2188.3 2098.8 2051.2 2022.7 1995.9 1964.6 1898.7 1781.2 1632.1 1466
1277.5 1088.6 873.3 642.3 422.9 186.8 0
4425.9 4347 4279.5 4245.1 4247.5 4271.6 4272.3 4208.1 4073.4 3896.8
3711.7 3535.1 3363 3198.8 3040.4 2882.4 2720.6 2556.8 2405 2275.1
2158.7 2069.6 2005.1 1955.5 1908.8 1855.6 1782.9 1684.7 1563.5 1419
1241.3 1059.6 849 630.4 410.1 181.7 0
4425.9 4314.6 4217.8 4163.5 4161.3 4201.3 4238.7 4220.4 4131.2 3982.2
3810.2 3630.2 3438.8 3243.5 3052.8 2868.8 2689.8 2516.1 2365.4 2241.8
2129.4 2040.5 1959 1888.2 1821.5 1746.7 1666.9 1588.3 1494.9 1371.9
1205 1030.5 824.5 618.5 397.4 176.6 0
4425.9 4285.2 4166.2 4095.5 4093.3 4156.2 4244.8 4294.4 4259.8 4129
3942.2 3738.7 3528.8 3315.3 3107.6 2908.2 2718.2 2539.2 2384.8 2260.1
2157.9 2083.5 2020 1953.8 1879 1783.2 1681 1583.9 1479.6 1349.5
1183.6 1008.8 806.4 605.6 383 173.9 0
4425.9 4256 4114.7 4027.6 4025.4 4111.3 4250.9 4368.4 4388.5 4276.1
4074.3 3847.1 3618.8 3387.3 3162.3 2947.5 2746.5 2562.4 2404.5 2278.3
2186.6 2126.3 2080.8 2019.3 1936.4 1819.8 1694.9 1579.4 1464.3 1327.2
1162 987.1 788 592.7 368.5 171.2 0
4425.9 4230.4 4069.2 3970.4 3963.7 4062.7 4238.4 4407.8 4470.9 4383.2
4179.8 3931.6 3688.9 3454.6 3228.9 3013.9 2810.7 2623.2 2462.2 2334.9
2239.9 2175.2 2133.4 2081.1 2007.4 1902.5 1783.6 1661.3 1536.3 1384
1204.1 1021.4 816.6 590.3 356.3 170.7 0
4425.9 4204.7 4023.7 3913 3901.9 4014.5 4225.8 4447.1 4553.2 4490.4
4285.2 4016.2 3759.3 3522 3295.6 3080.4 2874.9 2684.2 2520 2391.3
2293.1 2224 2186.1 2143 2078.4 1985.3 1872.4 1743.3 1608.3 1440.5
1246.2 1055.5 844.9 588 343.9 170.2 0
4425.9 4178.9 3982.4 3862.3 3845 3955.6 4174.7 4405.8 4534.2 4501.9
4324.6 4060 3794.9 3561.6 3343.2 3139.2 2942.5 2757.2 2595.7 2466
2360 2286.3 2240.8 2197 2133.3 2043.9 1928.5 1796.5 1654.2 1482
1283.8 1087.8 872.1 578.5 317.6 150.1 0
4425.9 4153.3 3941 3811.9 3788.1 3896.8 4123.5 4364.7 4515 4513.3
4363.9 4104 3830.6 3601.3 3390.7 3198 3010.3 2830.3 2671.5 2540.7
2426.9 2348.8 2295.3 2251.1 2188.3 2102.5 1984.5 1849.5 1700 1523.4
1321.3 1120 899.3 568.9 291.3 129.9 0
4425.9 4133.4 3909.2 3774 3743 3839.1 4041.3 4255.8 4390.5 4394.4
4266.4 4034.6 3777.8 3552.7 3356.1 3182 3014.2 2849.8 2699.5 2573
2468.4 2397.9 2347.3 2303.6 2240.9 2150.8 2027 1886.2 1733.1 1555.8
1350.9 1151.1 922.9 619.2 338.3 149.6 0
4425.9 4113.4 3877.3 3736.3 3697.6 3781.3 3959.2 4147 4266.2 4275.5
4169.1 3965.3 3724.8 3504 3321.6 3166 3017.9 2869.3 2727.5 2605.2
2509.8 2447 2399.4 2355.9 2293.6 2199 2069.4 1922.9 1766.3 1588.3
1380.4 1182 946.3 669.5 385.5 169.5 0
4425.9 4097.2 3855 3709.8 3668.1 3743.1 3901.1 4061.4 4161.3 4167.5
4072.9 3890.7 3671.5 3461.4 3282.2 3129.9 2987.2 2843.3 2704.1 2588.9
2508.8 2455.8 2411.6 2368.3 2307.2 2212.1 2082.8 1935.9 1778.8 1603.2
1396 1196.6 965.7 702.4 426.3 186 0
4425.9 4081.1 3832.8 3683.3 3638.2 3704.9 3843 3975.8 4056.5 4059.4
3977.2 3816.2 3617.8 3418.7 3243 3093.5 2956.5 2817.5 2680.8 2572.6
2508.1 2464.6 2423.9 2380.7 2320.8 2225.2 2096.1 1948.8 1791.4 1618.2
1411.7 1211.3 985 735.4 467 202.4 0
4425.9 4068.5 3817 3665.2 3621 3685.7 3816.3 3936.4 4006 4006.2
3931 3785.2 3602 3408.4 3227.2 3064.8 2914.7 2765.7 2621.5 2520
2466 2430.3 2394 2350.5 2291.2 2198.5 2070.4 1925.2 1772.2 1602.2
1403.8 1200.4 980.3 733.3 463.6 198.4 0
4425.9 4056 3801.2 3647.2 3603.9 3666.7 3789.8 3896.8 3955.4 3952.9
3884.9 3754.2 3586 3398 3211.5 3036.3 2873.2 2713.9 2562.4 2467.3
2423.9 2396 2364.1 2320.3 2261.8 2171.8 2044.8 1901.8 1753 1586.2
1396 1189.2 975.7 731.1 460.2 193.9 0
4425.9 4044.4 3789.1 3636.3 3594.7 3658.9 3779.6 3883.9 3939.3 3935
3868.1 3746.5 3586 3399.4 3208.1 3021.2 2845 2673 2514.4 2422.8
2382.8 2359.2 2331.8 2288.3 2228.9 2137.2 2011.2 1870.5 1723.1 1557.7
1372.1 1165.1 943.3 703.8 438.8 183.1 0
4425.9 4032.7 3777.1 3625.6 3585.5 3651.1 3769.4 3870.8 3923.1 3917.2
3851.5 3738.9 3586 3400.9 3204.8 3006 2817.2 2632.1 2466.3 2378.5
2341.7 2322.5 2299.5 2256.2 2195.9 2102.5 1977.7 1839.3 1693.2 1529.3
1348.1 1140.9 910.6 676.3 417.4 171.9 0
4425.9 4018.3 3765.2 3617.4 3581.8 3649.7 3768.6 3868.8 3918.1 3909.6
3841.6 3736.3 3588.6 3403.5 3203.1 2997.6 2800.5 2605.2 2435.4 2348.8
2313.1 2296.1 2275.8 2231.6 2170.5 2072 1951.4 1815.5 1666.1 1503
1323 1120.9 872.9 652.2 395.7 161.3 0
4425.9 4032.7 3777.1 3625.6 3585.5 3651.1 3769.4 3870.8 3923.1 3917.2
3851.5 3738.9 3586 3400.9 3204.8 3006 2817.2 2632.1 2466.3 2378.5
2341.7 2322.5 2299.5 2256.2 2195.9 2102.5 1977.7 1839.3 1693.2 1529.3
1348.1 1140.9 910.6 676.3 417.4 171.9 0
4425.9 4044.4 3789.1 3636.3 3594.7 3658.9 3779.6 3883.9 3939.3 3935
3868.1 3746.5 3586 3399.4 3208.1 3021.2 2845 2673 2514.4 2422.8
2382.8 2359.2 2331.8 2288.3 2228.9 2137.2 2011.2 1870.5 1723.1 1557.7
1372.1 1165.1 943.3 703.8 438.8 183.1 0
4425.9 4056 3801.2 3647.2 3603.9 3666.7 3789.8 3896.8 3955.4 3952.9
3884.9 3754.2 3586 3398 3211.5 3036.3 2873.2 2713.9 2562.4 2467.3
2423.9 2396 2364.1 2320.3 2261.8 2171.8 2044.8 1901.8 1753 1586.2
1396 1189.2 975.7 731.1 460.2 193.9 0
4425.9 4068.5 3817 3665.2 3621 3685.7 3816.3 3936.4 4006 4006.2
3931 3785.2 3602 3408.4 3227.2 3064.8 2914.7 2765.7 2621.5 2520
2466 2430.3 2394 2350.5 2291.2 2198.5 2070.4 1925.2 1772.2 1602.2
1403.8 1200.4 980.3 733.3 463.6 198.4 0
4425.9 4081.1 3832.8 3683.3 3638.2 3704.9 3843 3975.8 4056.5 4059.4
3977.2 3816.2 3617.8 3418.7 3243 3093.5 2956.5 2817.5 2680.8 2572.6
2508.1 2464.6 2423.9 2380.7 2320.8 2225.2 2096.1 1948.8 1791.4 1618.2
1411.7 1211.3 985 735.4 467 202.4 0
4425.9 4097.2 3855 3709.8 3668.1 3743.1 3901.1 4061.4 4161.3 4167.5
4072.9 3890.7 3671.5 3461.4 3282.2 3129.9 2987.2 2843.3 2704.1 2588.9
2508.8 2455.8 2411.6 2368.3 2307.2 2212.1 2082.8 1935.9 1778.8 1603.2
1396 1196.6 965.7 702.4 426.3 186 0
4425.9 4113.4 3877.3 3736.3 3697.6 3781.3 3959.2 4147 4266.2 4275.5
4169.1 3965.3 3724.8 3504 3321.6 3166 3017.9 2869.3 2727.5 2605.2
2509.8 2447 2399.4 2355.9 2293.6 2199 2069.4 1922.9 1766.3 1588.3
1380.4 1182 946.3 669.5 385.5 169.5 0
4425.9 4133.4 3909.2 3774 3743 3839.1 4041.3 4255.8 4390.5 4394.4
4266.4 4034.6 3777.8 3552.7 3356.1 3182 3014.2 2849.8 2699.5 2573
2468.4 2397.9 2347.3 2303.6 2240.9 2150.8 2027 1886.2 1733.1 1555.8
1350.9 1151.1 922.9 619.2 338.3 149.6 0
4425.9 4153.3 3941 3811.9 3788.1 3896.8 4123.5 4364.7 4515 4513.3
4363.9 4104 3830.6 3601.3 3390.7 3198 3010.3 2830.3 2671.5 2540.7
2426.9 2348.8 2295.3 2251.1 2188.3 2102.5 1984.5 1849.5 1700 1523.4
1321.3 1120 899.3 568.9 291.3 129.9 0
4425.9 4178.9 3982.4 3862.3 3845 3955.6 4174.7 4405.8 4534.2 4501.9
4324.6 4060 3794.9 3561.6 3343.2 3139.2 2942.5 2757.2 2595.7 2466
2360 2286.3 2240.8 2197 2133.3 2043.9 1928.5 1796.5 1654.2 1482
1283.8 1087.8 872.1 578.5 317.6 150.1 0
4425.9 4204.7 4023.7 3913 3901.9 4014.5 4225.8 4447.1 4553.2 4490.4
4285.2 4016.2 3759.3 3522 3295.6 3080.4 2874.9 2684.2 2520 2391.3
2293.1 2224 2186.1 2143 2078.4 1985.3 1872.4 1743.3 1608.3 1440.5
1246.2 1055.5 844.9 588 343.9 170.2 0
4425.9 4230.4 4069.2 3970.4 3963.7 4062.7 4238.4 4407.8 4470.9 4383.2
4179.8 3931.6 3688.9 3454.6 3228.9 3013.9 2810.7 2623.2 2462.2 2334.9
2239.9 2175.2 2133.4 2081.1 2007.4 1902.5 1783.6 1661.3 1536.3 1384
1204.1 1021.4 816.6 590.3 356.3 170.7 0
4425.9 4256 4114.7 4027.6 4025.4 4111.3 4250.9 4368.4 4388.5 4276.1
4074.3 3847.1 3618.8 3387.3 3162.3 2947.5 2746.5 2562.4 2404.5 2278.3
2186.6 2126.3 2080.8 2019.3 1936.4 1819.8 1694.9 1579.4 1464.3 1327.2
1162 987.1 788 592.7 368.5 171.2 0
4425.9 4285.2 4166.2 4095.5 4093.3 4156.2 4244.8 4294.4 4259.8 4129
3942.2 3738.7 3528.8 3315.3 3107.6 2908.2 2718.2 2539.2 2384.8 2260.1
2157.9 2083.5 2020 1953.8 1879 1783.2 1681 1583.9 1479.6 1349.5
1183.6 1008.8 806.4 605.6 383 173.9 0
4425.9 4314.6 4217.8 4163.5 4161.3 4201.3 4238.7 4220.4 4131.2 3982.2
3810.2 3630.2 3438.8 3243.5 3052.8 2868.8 2689.8 2516.1 2365.4 2241.8
2129.4 2040.5 1959 1888.2 1821.5 1746.7 1666.9 1588.3 1494.9 1371.9
1205 1030.5 824.5 618.5 397.4 176.6 0
4425.9 4347 4279.5 4245.1 4247.5 4271.6 4272.3 4208.1 4073.4 3896.8
3711.7 3535.1 3363 3198.8 3040.4 2882.4 2720.6 2556.8 2405 2275.1
2158.7 2069.6 2005.1 1955.5 1908.8 1855.6 1782.9 1684.7 1563.5 1419
1241.3 1059.6 849 630.4 410.1 181.7 0
4425.9 4379.7 4340.9 4327 4333.8 4342.3 4306.1 4195.7 4015.7 3811.4
3613.2 3440 3287.6 3154.1 3028.1 2896 2751.3 2597.6 2444.7 2308.4
2188.3 2098.8 2051.2 2022.7 1995.9 1964.6 1898.7 1781.2 1632.1 1466
1277.5 1088.6 873.3 642.3 422.9 186.8 0
4425.9 4419.9 4411.4 4418.2 4431.8 4433.5 4379.1 4240.7 4027.6 3788.1
3550.4 3363.5 3227.7 3127.5 3039.2 2936.4 2813.3 2675.7 2520.3 2373.4
2263.9 2204.4 2210.4 2216.3 2197.6 2151.8 2041.4 1861.4 1658.4 1465.7
1283.9 1092 873.8 635.2 413.5 174.9 0
4425.9 4456.1 4482.7 4515.5 4551.9 4559.7 4518.9 4405.1 4219 4006
3773.7 3566.8 3398.4 3265 3153.8 3036.6 2904.1 2759.4 2605.2 2483
2407.9 2370 2364.4 2352.2 2287.3 2162.8 2040 1865.1 1658.4 1449
1207.2 965.5 722.6 506.1 317.6 135 0
4425.9 4493.4 4558.3 4621 4676.9 4700.8 4682.3 4601.6 4462.5 4299.3
4117.1 3950.5 3811.2 3691.2 3573.1 3434.2 3268.4 3085.5 2891.2 2737.5
2635.5 2568.2 2519.5 2461.7 2373.4 2219.9 2067 1850.2 1588.6 1350
1096.1 857.7 631.4 438.8 268.3 114.8 0
4425.9 4530.8 4633.9 4726.5 4801.5 4841.9 4845.7 4798.1 4706.1 4592.6
4460.7 4334.1 4224.1 4117.1 3992.4 3831.8 3632.7 3411.6 3177.2 2992.1
2863 2766.6 2674.5 2571.3 2459.5 2277.1 2094 1835 1518.6 1250.8
985 749.8 540.1 371.6 219.1 94.8 0
4425.9 4569.9 4714.7 4846.2 4947.1 5013.5 5043.2 5027.4 4983.9 4930.6
4877.9 4842.8 4826.3 4805.9 4767.6 4701.8 4611.3 4517.9 4431.1 4359.4
4281.3 4149.4 3930.6 3622.2 3221.7 2742.5 2311.3 1896.9 1501.2 1197.5
936.8 716.9 526.5 368.9 220.4 96 0
4425.9 4608.9 4795.7 4965.9 5092.4 5185 5240.7 5256.7 5261.8 5268.6
5295.4 5351.4 5428.2 5494.4 5543 5571.9 5590.1 5624.5 5685.2 5726.8
5699.6 5532.3 5186.7 4673 3983.9 3207.8 2528.5 1958.5 1483.5 1144.3
888.6 684.1 512.9 366.5 221.6 97.1 0
4425.9 4647.7 4876.1 5088.9 5254.8 5369.1 5440.4 5474.6 5501.2 5537.2
5602.5 5704.4 5836.3 5974.1 6131 6306.8 6529.9 6821.9 7206 7615.3
7995.1 8241.7 8187.3 7804.9 7093.1 6130.6 5148.7 4186.7 3296.5 2520.2
1829.1 1239.4 798.6 491.2 262.6 108.9 0
4425.9 4686.5 4956.6 5211.8 5417.3 5553.2 5640.2 5692.5 5740.7 5805.7
5909.3 6057.1 6244.4 6453.7 6718.9 7041.6 7469.6 8019.2 8726.9 9503.9
10290.5 10950.8 11187.8 10936.9 10202.2 9053.5 7769 6414.9 5109.4 3896
2769.6 1794.8 1084.4 616.2 303.7 120.6 0
4425.9 4723.1 5037.3 5344.8 5585.6 5738 5832.9 5887.9 5944 6013.5
6112.6 6251.2 6431.8 6639.1 6896.8 7268.2 7799.8 8495.7 9369.7 10408.7
11654.6 12963.4 14123.7 14946 15151.5 14286.2 13061.9 11604.9 10015.1 8291.6
6315.9 4420.6 2848.1 1648.4 741.5 242.9 0
4425.9 4759.6 5117.9 5478 5753.9 5922.9 6025.7 6083.4 6147.1 6221
6316.1 6445.2 6619.2 6824.7 7074.4 7494.7 8129.9 8972.3 10012.5 11313.4
13018.6 14975.9 17059.7 18955.1 20100.6 19518.9 18354.7 16794.8 14920.7 12687.4
9862.2 7046.4 4611.8 2680.8 1179.5 365.1 0
